TNC Male to Snap-On MMBX Plug Cable Using RG316 Coax with HeatShrink, LF Solder
Product ID:
PE3W04081LF/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | MMBX |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG316/U |
| RF Cable Type | RG316 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-100-TM | RG316/U | PE45251 | KitBOM Datasheet |
|---|
TNC Male to Snap-On MMBX Plug Cable Using RG316 Coax with HeatShrink, LF Solder
PE3W04081LF/HS is a TNC male to MMBX plug cable using RG316 coax. This Pasternack TNC male to MMBX plug cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MMBX for connector 2.
Our male TNC to plug MMBX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04081LF/HS TNC male to MMBX plug cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table