TNC Male Right Angle to MMCX Jack Cable Using PE-SR405FL Coax
Product ID:
PE3C3285
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | MMCX |
| Connector Gender 2 | Jack |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 |
Description
TNC Male Right Angle to MMCX Jack Cable Using PE-SR405FL Coax
PE3C3285 is a TNC male right angle to MMCX jack cable using PE-SR405FL coax. This Pasternack TNC male right angle to MMCX jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MMCX for connector 2. TNC right angle to MMCX coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male TNC right angle to jack MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3285 TNC male right angle to MMCX jack cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table