Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to MMCX Jack Cable Using PE-SR405FLJ Coax

Product ID: PE3C3290

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50

Description

TNC Male Right Angle to MMCX Jack Cable Using PE-SR405FLJ Coax

PE3C3290 is a TNC male right angle to MMCX jack cable using PE-SR405FLJ coax. This Pasternack TNC male right angle to MMCX jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MMCX for connector 2. TNC right angle to MMCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to jack MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3290 TNC male right angle to MMCX jack cable assembly is constructed with PE-SR405FLJ coax.