Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to MMCX Jack Cable Using PE-SR405FLJ Coax

Product ID: PE3W12022

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketMMCX Jack Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE4142PE-SR405FLJPE44458KitBOM Datasheet

TNC Male to MMCX Jack Cable Using PE-SR405FLJ Coax

PE3W12022 is a TNC male to MMCX jack cable using PE-SR405FLJ coax. This Pasternack TNC male to MMCX jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MMCX for connector 2.

Our male TNC to jack MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W12022 TNC male to MMCX jack cable assembly is constructed with PE-SR405FLJ coax.