TNC Male Right Angle to N Female Right Angle Bulkhead Cable Using 141 Coax
Product ID:
PE3W21346
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | Bulkhead |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PECX007 |
| RF Cable Type | 141LL SR |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44711 | PECX007 | PE45823 | KitBOM Datasheet |
|---|
TNC Male Right Angle to N Female Right Angle Bulkhead Cable Using 141 Coax
PE3W21346 is a TNC male right angle to N female right angle bulkhead cable using 141LL SR coax. This Pasternack TNC male right angle to N female right angle bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2. TNC right angle to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male TNC right angle to female N right anglebulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W21346 TNC male right angle to N female right angle bulkhead cable assembly is constructed with 141LL SR coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table