Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to N Female Cable Using LMR-100 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3W02061LF/HS
Product discontinued.
Replaced with PE3C7304LF/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316Low Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketN Female Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
TC-100-TMLMR-100A-PVCPE4438KitBOM Datasheet

TNC Male to N Female Cable Using LMR-100 Coax with HeatShrink, LF Solder, RoHS

PE3W02061LF/HS is a TNC male to N female cable using LMR-100A coax. This Pasternack TNC male to N female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our male TNC to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02061LF/HS TNC male to N female cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.