Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity TNC Male to N Female Low Loss Cable Using LMR-195 Coax , LF Solder

Product ID: PE3W07862LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP-TNC Male Connector Crimp/Solder Attachment for RG58Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketN Female Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
PE4664LMR-195PE44532KitBOM Datasheet

Reverse Polarity TNC Male to N Female Cable Using LMR-195 Coax, LF Solder

PE3W07862LF is a reverse polarity TNC male to N female cable using LMR-195 coax. This Pasternack reverse polarity TNC male to N female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our reverse polarity male TNC to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07862LF TNC reverse polarity male to N female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.