Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity TNC Male to N Female Bulkhead Cable Using LMR-240-UF Coax with HeatShrink

Product ID: PE3W05770/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP-TNC Male Connector Crimp/Solder Attachment for PE-C240, RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UFFlexible LMR-240-UF Indoor / Outdoor Rated Coax Cable Double Shielded with Black TPE JacketN Female Bulkhead Mount Connector Crimp/Solder Attachment for .240 inch, RG8X, LMR-240, LMR-240-DB, LMR-240-UF, PE-C240, .640 inch DD HoleData Icon
PE44670LMR-240-UFPE44529KitBOM Datasheet

Reverse Polarity TNC Male to N Female Bulkhead Cable Using LMR-240-UF Coax with HeatShrink

PE3W05770/HS is a reverse polarity TNC male to N female bulkhead cable using LMR-240-UF coax. This Pasternack reverse polarity TNC male to N female bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our reverse polarity male TNC to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05770/HS TNC reverse polarity male to N female bulkhead cable assembly is constructed with LMR-240-UF coax.

* LMR™ is a trademark of Times Microwave Systems.