Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to N Female Bulkhead Cable Using LMR-600 Coax with HeatShrink

Product ID: PE3W03561/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600
RF Cable TypeLMR-600
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-600, PE-C600Low Loss Flexible LMR-600 Outdoor Rated Coax Cable Double Shielded with Black PE JacketN Female Bulkhead Connector Crimp/Solder Attachment For PE-C600, LMR-600, .640 inch DD HoleData Icon
EZ-600-TM-XLMR-600PE44531KitBOM Datasheet

TNC Male to N Female Bulkhead Cable Using LMR-600 Coax with HeatShrink

PE3W03561/HS is a TNC male to N female bulkhead cable using LMR-600 coax. This Pasternack TNC male to N female bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our male TNC to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03561/HS TNC male to N female bulkhead cable assembly is constructed with LMR-600 coax.

* LMR™ is a trademark of Times Microwave Systems.