TNC Male Right Angle to N Female Cable Using RG223 Coax
Product ID:
PE3W06715
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG223/U |
RF Cable Type | RG223 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4054.jpg) | ![](/images/product/medium/RG223-U.jpg) | ![](/images/product/medium/PE4072.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4054 | RG223/U | PE4072 | KitBOM Datasheet |
---|
TNC Male Right Angle to N Female Cable Using RG223 Coax
PE3W06715 is a TNC male right angle to N female cable using RG223 coax. This Pasternack TNC male right angle to N female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2. TNC right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male TNC right angle to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06715 TNC male right angle to N female cable assembly is constructed with RG223 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.