Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to N Male Low Loss Cable 48 Inch Length Using LMR-240 Coax

Product ID: PE3W04201-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$93.99
25-49$89.29
50-99$84.59
100-249$80.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector 1 Series TNC
Connector 1 Gender Male
Connector 1 Polarity Standard
Connector Angle 1 Straight
Connector Mount Method 1 None
Connector 1 Impedance 50 Ohm
Connector 2 Series N
Connector 2 Gender Male
Connector 2 Polarity Standard
Connector Angle 2 Straight
Connector Mount Method 2 None
Connector 2 Impedance 50 Ohm
Connector 1 Body Material Brass
Connector 1 Body Plating Tri-Metal
RF Cable Part Number LMR-240
RF Cable Type LMR-240
RF Cable Impedance 50 Ohm
Length, Max 48 inches

Description