To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

TNC Male to N Male Low Loss Cable 50 cm Length Using LMR-240 Coax

Product ID: PE3W04201-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$81.99
25-49$77.89
50-99$73.79
100-249$70.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 174
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector 1 Series TNC
Connector 1 Gender Male
Connector 1 Polarity Standard
Connector Angle 1 Straight
Connector Mount Method 1 None
Connector 1 Impedance 50 Ohm
Connector 2 Series N
Connector 2 Gender Male
Connector 2 Polarity Standard
Connector Angle 2 Straight
Connector Mount Method 2 None
Connector 2 Impedance 50 Ohm
Connector 1 Body Material Brass
Connector 1 Body Plating Tri-Metal
RF Cable Part Number LMR-240
RF Cable Type LMR-240
RF Cable Impedance 50 Ohm
Length, Max 19.68 inches

Description