Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity TNC Male to N Male Cable Using RG223 Coax

Product ID: PE35245/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50

Description

Reverse Polarity TNC Male to N Male Cable Using RG223 Coax

PE35245/HS is a reverse polarity TNC male to N type male cable using RG223 coax. This Pasternack reverse polarity TNC male to type N male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm type N for connector 2.

Our reverse polarity male TNC to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35245/HS TNC reverse polarity male to N type male cable assembly is constructed with RG223 coax.