Reverse Polarity TNC Male to N Male Cable Using RG303 Coax with HeatShrink
Product ID:
PE3W05767/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG303/U |
RF Cable Type | RG303 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4664 | RG303/U | PE4081 | KitBOM Datasheet |
---|
Reverse Polarity TNC Male to N Male Cable Using RG303 Coax with HeatShrink
PE3W05767/HS is a reverse polarity TNC male to N male cable using RG303 coax. This Pasternack reverse polarity TNC male to N male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.
Our reverse polarity male TNC to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05767/HS TNC reverse polarity male to N male cable assembly is constructed with RG303 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.