Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male to 75 Ohm N Male Cable Using 75 Ohm RG6 Coax, LF Solder

Product ID: PE36665LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG6A/U
RF Cable TypeRG6
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm TNC Male Connector Crimp/Solder Attachment For RG675 Ohm N Male Connector Crimp/Solder Attachment for RG6, Compatible With Inner Conductor Smaller Than 0.030 InchData Icon
PE44162RG6A/UPE4508KitBOM Datasheet

75 Ohm TNC Male to 75 Ohm N Male Cable Using 75 Ohm RG6 Coax, LF Solder

PE36665LF is a TNC male to N male cable using RG6 coax. This Pasternack TNC male to N male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm N for connector 2.

Our male TNC to male N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36665LF TNC male to N male cable assembly is constructed with RG6 coax.