Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to NMO Mount Cable Using LMR-195 Coax, LF Solder, RoHS

Product ID: PE3W02402LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NMO Mount
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Right Angle Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketNMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195Data Icon
PE4054LMR-195PE51021KitBOM Datasheet

TNC Male Right Angle to NMO Mount Sexless Cable Using LMR-195 Coax, RoHS

PE3W02402LF is a TNC male right angle to NMO Mount sexless cable using LMR-195 coax. This Pasternack TNC male right angle to NMO Mount sexless cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm NMO Mount for connector 2. TNC right angle to NMO Mount coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to sexless NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02402LF TNC male right angle to NMO Mount sexless cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.