PE48104 TNC male coaxial connector has an interface type of TNC male, which is compatible with PE-P142LL cables, and has an impedance of 50 Ohms. Pasternack’s TNC male connector uses clamp/solder as an attachment method. Our male TNC coaxial connector provides a maximum frequency of 18 GHz. This TNC male RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack TNC male coaxial connector with lock wire holes has a PTFE dielectric type and a VSWR of 1.16:1. Pasternack’s TNC coaxial connector has a passivated stainless steel body. Our PE48104 TNC connector uses a gold over nickel-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our male TNC coaxial RF connector has a maximum insertion loss of 0.17 dB. This TNC connector has a gold over nickel inner contact plating. The Pasternack TNC male connector has a dielectric withstanding voltage of 1,800 Vrms. This 50 Ohms radio frequency connector from Pasternack includes an O-ring and gasket made from silicone rubber. Our TNC male connector has a length of 1.27 inches, a width of 0.625 inches, and a weight of 0.04 lbs. This TNC male coaxial connector features a passivated stainless steel coupling nut.
This Pasternack male TNC connector with lock wire holes will ship the same business day as purchased. Our TNC male coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.