Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

TNC Male Space Connector Clamp/Solder Attachment for PE-R200LL

Product ID: PE5145

Pricing

QuantityPrice
1-9$143.99
10-24$141.11
25-99$138.23
100-249$135.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series TNC
Connector Gender Male
Impedance 50 Ohm
Body Style Straight
Attachment Method Clamp/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 18 GHz
Interface Type 1 PE-R200LL

Description