TNC Male to QMA Male Cable Using RG316 Coax
Product ID:
PE3C3744
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | QMA |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | RG316/U |
| RF Cable Type | RG316 |
| RF Cable Impedance | 50 |
Description
TNC Male to QMA Male Cable Using RG316 Coax
PE3C3744 is a TNC male to QMA male cable using RG316 coax. This Pasternack TNC male to QMA male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm QMA for connector 2.
Our male TNC to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3744 TNC male to QMA male cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table