Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity TNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200

Product ID: EZ-200-TM-RP
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1LMR-200
Interface Type 2PE-C200

Description

Reverse Polarity TNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200

EZ-200-TM-RP reverse polarity TNC male coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack reverse polarity TNC male connector uses shield/contact crimp/non-solder contact as an attachment method. Our reverse polarity male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

The Pasternack reverse polarity TNC male coaxial connector has a PTFE dielectric type. The Pasternack TNC coaxial connector has a brass body with tri-metal plating. Our EZ-200-TM-RP reverse polarity TNC connector uses brass contact. This reverse polarity TNC male coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity male TNC connector will ship the same day as purchased. Our TNC reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave