RP TNC Male Connector Crimp/Crimp Attachment for LMR-200, PE-C200
Product ID:
PE45283
Pricing
| Quantity | Price |
| 1-24 | $39.79 |
| 25-49 | $37.80 |
| 50-99 | $35.81 |
| 100-249 | $34.22 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 287

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | TNC |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Crimp |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 11 GHz |
| Interface Type 1 | LMR-200 |
| Interface Type 2 | PE-C200 |
Description
RP TNC Male Connector Crimp/Crimp Attachment for LMR-200, PE-C200
PE45283 reverse polarity TNC male coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack reverse polarity TNC male connector uses shield/contact crimp/crimp as an attachment method. Our reverse polarity male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack reverse polarity TNC male coaxial connector has a PTFE dielectric type. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE45283 reverse polarity TNC connector uses phosphor bronze contact. This reverse polarity TNC male coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity male TNC connector will ship the same day as purchased. Our TNC reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table