Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP-TNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-240, LMR-240-DB, LMR-240-UF, LMR-240-FR, RG8X, PE-C240

Product ID: EZ-240-TM-RP-X

Pricing

QuantityPrice
1-24$34.89
25-49$33.49
50+Call Us
100-249$31.75
250-24$31.75

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-240
Interface Type 2LMR-240-DB
Interface Type 3LMR-240-UF
Interface Type 4LMR-240-FR
Interface Type 5RG8X
Interface Type 6PE-C240

Description