In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RP-TNC Male Connector Crimp/Solder Attachment for PE-C240, RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UF

Product ID: PE44670

Pricing

QuantityPrice
1-24$33.99
25-49$32.29
50-99$30.59
100-249$29.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,674
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Interface Type 1PE-C240
Interface Type 2RG8X
Interface Type 3.240 inch
Interface Type 4LMR-240
Interface Type 5LMR-240-DB
Interface Type 6LMR-240-UF

Description