Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

RP-TNC Male Connector Crimp/Solder Attachment for RG213, RG8

Product ID: PE4660
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG213
Interface Type 2RG8

Description

RP-TNC Male Connector Crimp/Solder Attachment for RG213, RG8

PE4660 reverse polarity TNC male coaxial connector has an interface type of RG213, RG8 and a 50 Ohm impedance. Pasternack reverse polarity TNC male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack TNC coaxial connector has a brass body with nickel plating. This reverse polarity TNC male coaxial RF connector is REACH compliant.

This Pasternack reverse polarity male TNC connector will ship the same day as purchased. Our TNC reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.