PE517807 reverse polarity TNC plug coaxial connector has an interface type of TNC plug, which is compatible with RG214, RG9, RG225 and RG393 cables, and has an impedance of 50 Ohms. Pasternack’s reverse polarity TNC plug connector uses crimp/solder as an attachment method. Our reverse polarity plug TNC coaxial connector provides a maximum frequency of 3 GHz. This TNC plug RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack reverse polarity TNC plug coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack’s TNC coaxial connector has a brass body with copper-tin-zinc alloy plating. Our PE517807 reverse polarity TNC connector uses a phosphor bronze inner contact and a brass outer contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 1.5 mOhms and 1 mOhm respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. The PE517807 TNC connector operates at a temperature range of -65 to 165 deg C. Our plug TNC coaxial RF connector has a maximum insertion loss of 0.173 dB. This TNC connector has a gold over nickel over copper inner contact plating and a copper-tin-zinc alloy outer contact plating. The Pasternack reverse polarity TNC plug connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our TNC plug connector has a length of 1.114 inches, a width of 0.591 inches, and a weight of 0.2 lbs.
This Pasternack reverse polarity plug TNC connector will ship the same business day as purchased. Our TNC plug coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.