Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP-TNC Male Right Angle Crimp Connector for RG55, RG141, RG142, RG223 and RG400 Cable

Product ID: PE46771

Pricing

QuantityPrice
1-24$41.79
25-49$39.70
50-99$37.61
100-249$35.94
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1RG55
Interface Type 2RG141
Interface Type 3RG142
Interface Type 4RG223
Interface Type 5RG400

Description