Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP-TNC Male Right Angle Connector Clamp/Solder Attachment for RG59B/U, RG62

Product ID: PE4679

Pricing

QuantityPrice
1-24$2.39
25-49$2.27
50-99$2.15
100-249$2.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,658
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62

Description