PE4665 reverse polarity TNC male coaxial connector has an interface type of TNC male which is compatible with RG59B/U, RG62 and RG71 cables and has an impedance of 50 Ohms. Pasternack's reverse polarity TNC male connector uses clamp/solder as an attachment method. Our reverse polarity male TNC coaxial connector provides a maximum frequency of 11 GHz. This TNC male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack reverse polarity TNC male coaxial connector has a PTFE dielectric type. Pasternack's TNC coaxial connector has a brass body with nickel plating. Our PE4665 reverse polarity TNC connector uses agold-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our high-quality PE4665 features a 100 µin minimum body plating specification. The PE4665 TNC connector operates at a temperature range of -65 to 165 deg C. This TNC connector has a gold inner contact plating. The Pasternack reverse polarity TNC male connector has a maximum operating voltage of 500 Vrms. Our TNC male connector has a length of 1.05 inches, a width of 0.571 inches, and a weight of 0.044 lbs.
This Pasternack reverse polarity male TNC connector will ship the same business day as purchased. Our TNC male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.