Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

RP-TNC Male Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE4666

Pricing

QuantityPrice
1-24$2.55

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,366
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description