PE47081 reverse polarity TNC male 4 hole flange mount terminal connector has an interface type of TNC male, which is compatible with solder cup cables, and has an impedance of 50 Ohms. Pasternack’s reverse polarity TNC male 4 hole flange mount connector uses solder as an attachment method. Our reverse polarity male TNC terminal connector provides a maximum frequency of 11 GHz. This TNC male RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack reverse polarity TNC male 4 hole flange mount terminal connector has a teflon dielectric type and a VSWR of 1.35:1. Pasternack’s TNC terminal connector has a brass body with tin-zinc-copper-alloy 100 over copper 50 plating. Our PE47081 reverse polarity TNC connector uses a gold over nickel-phosphorus alloy over copper-plated phosphor bronze contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 1.5 mOhms and 1 mOhm, respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. The PE47081 TNC 4 hole flange mount connector operates at a temperature range of -65 to 165 deg C. This TNC connector has a gold over nickel-phosphorus alloy over copper inner contact plating. The Pasternack reverse polarity TNC male connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms. This terminal RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our TNC male connector has a length of 1.225 inches, a width of 0.75 inches, and a weight of 0.05 lbs. This TNC male terminal connector features a tin-zinc-copper-alloy 100 over copper 50 plated brass coupling nut. This radio frequency terminal connector comes with a tin-zinc-copper-alloy 100 over copper 50 plated brass washer.
This Pasternack reverse polarity male TNC 4 hole flange mount connector will ship the same business day as purchased. Our 4 hole flange mount TNC male terminal connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.