Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Connector Crimp/Crimp Attachment for RG188-DS, RG316-DS

Product ID: PE45529

Pricing

QuantityPrice
1-24$40.09
25-49$38.09
50-99$36.08
100-249$34.48
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1RG188-DS
Interface Type 2RG316-DS

Description