Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Connector Clamp/Solder Attachment for RG225, RG214, RG393, RG9

Product ID: PE51765

Pricing

QuantityPrice
1-4$62.09
5-9$60.85
10-24$59.61
25-99$58.36
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1RG225
Interface Type 2RG214
Interface Type 3RG393
Interface Type 4RG9

Description