Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male Connector Crimp/Solder Attachment for RG59B/U, RG62

Product ID: PE44166

Pricing

QuantityPrice
1-24$38.09
25-49$36.19
50-99$34.28
100-249$32.76
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 230
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62

Description