Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Connector Clamp/Solder Attachment for RG8X, PE-C240, .240 inch, LMR-240

Product ID: PE44063

Pricing

QuantityPrice
1-24$22.29
25-49$21.18
50-99$20.06
100-249$19.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with PE45437.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG8X
Interface Type 2PE-C240
Interface Type 3.240 inch

Description