Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to Type N Male Cable Assemblies

Pasternack Enterprises TNC male right angle to type N male cable assembly product portfolio contains 6 custom and standard configurations which use Flexible coax cable. TNC male right angle to type N male assemblies are manufactured using 1 unique coax cable part number and 1 unique TNC connector. Our TNC male right angle to type N male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack TNC male right angle to type N male cable assemblies are built with 1 unique cable and connector combination. Our customers may select the TNC male right angle to type N male cable assemblies with any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, Reverse Polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

The Pasternack facility certified to ISO 9001:2015 builds and ships TNC male right angle to type N male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Excellent technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant