Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

TNC Male to SMA Male Cable Using LMR-200 Coax , LF Solder

Product ID: PE3C5239LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-200
RF Cable TypeLMR-200
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


EZ-200-TM-XLMR-200TC-200-SM-SS-XKitBOM Datasheet

TNC Male to SMA Male Cable Using LMR-200 Coax, LF Solder

PE3C5239LF is a TNC male to SMA male cable using LMR-200 coax. This Pasternack TNC male to SMA male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMA for connector 2.

Our male TNC to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C5239LF TNC male to SMA male cable assembly is constructed with LMR-200 coax.

* LMR™ is a trademark of Times Microwave Systems.