Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to SMB Jack Bulkhead Cable Using RG141 Coax

Product ID: PE3W02077/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Right Angle Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195SMB Jack Bulkhead Connector Crimp/Solder Attachment For RG58Data Icon
PE4054RG141A/UPE44094KitBOM Datasheet

TNC Male Right Angle to SMB Jack Bulkhead Cable Using RG141 Coax with HeatShrink

PE3W02077/HS is a TNC male right angle to SMB jack bulkhead cable using RG141 coax. This Pasternack TNC male right angle to SMB jack bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMB for connector 2. TNC right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to jack SMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02077/HS TNC male right angle to SMB jack bulkhead cable assembly is constructed with RG141 coax.