Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to SMB Jack Cable Using RG174 Coax

Product ID: PE3W12115

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-100A-PVC, PE-C100, RG174, RG188, RG316SMB Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
SC-100-TM-DRG174A/UPE4096KitBOM Datasheet

TNC Male to SMB Jack Cable Using RG174 Coax

PE3W12115 is a TNC male to SMB jack cable using RG174 coax. This Pasternack TNC male to SMB jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMB for connector 2.

Our male TNC to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12115 TNC male to SMB jack cable assembly is constructed with RG174 coax.