In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Male to SMB Jack Cable Using RG316 Coax

Product ID: PE3W06090
Product discontinued.
Replaced with PE3C7346.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-100-TMRG316/UPE4096KitBOM Datasheet

TNC Male to SMB Jack Cable Using RG316 Coax

PE3W06090 is a TNC male to SMB jack cable using RG316 coax. This Pasternack TNC male to SMB jack cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMB for connector 2.

Our male TNC to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06090 TNC male to SMB jack cable assembly is constructed with RG316 coax.