Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to SMB Plug Right Angle Cable 50 cm Length Using RG174 Coax

Product ID: PE3W00322-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C7286-50CM.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length19.69 inches

Description

TNC Male to SMB Plug Right Angle Cable 50 cm Length Using RG174 Coax

Radio frequency assembly TNC male to SMB plug right angle cable 50 cm length using RG174 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. TNC male to SMB plug right angle cable 50 cm length using RG174 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TNC to SMB cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and right angle SMB cable connection on the other. Our TNC to right angle SMB cable assemblies have a male gender on end 1 and plug on end 2. This TNC to SMB cable is a male to plug coax assembly, PE3W00322-50CM, can also be known as a TNC plug to right angle SMB male cable assembly and will be shipped same-day as it is purchased.

TNC plug to SMB male cable assembly PE3W00322-50CM is built with RG174 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to right angle SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency TNC male to SMB right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W00322-50CM can also be used in the other direction and will be right angle SMB plug to TNC male cable assembly if the opposite connectivity is required.

TNC plug to SMB right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to SMB cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to SMB plug right angle cable 50 cm length using RG174 coax.