75 Ohm TNC Male Right Angle to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 75 Ohm RG187 Coax
Product ID:
PE3W02669/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | SMB Positive Snap |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG187A/U |
| RF Cable Type | RG187 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44172 | RG187A/U | PE44445 | KitBOM Datasheet |
|---|
75 Ohm TNC Male Right Angle to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 75 Ohm RG187 Coax with HeatShrink
PE3W02669/HS is a TNC male right angle to SMB Positive Snap plug right angle cable using RG187 coax. This Pasternack TNC male right angle to SMB Positive Snap plug right angle cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm SMB Positive Snap for connector 2. TNC right angle to SMB Positive Snap right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male TNC right angle to plug SMB Positive Snap right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W02669/HS TNC male right angle to SMB Positive Snap plug right angle cable assembly is constructed with RG187 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table