Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to Push-On SMP Female Right Angle Cable Using RG316 Coax

Product ID: PE3W05738

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C7342.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316SMP Female Right Angle Push-On Connector Crimp/Solder Attachment for RG316, RG174, LMR-100Data Icon
TC-100-TMRG316/UPE45128KitBOM Datasheet

TNC Male to Push-On SMP Female Right Angle Cable Using RG316 Coax

PE3W05738 is a TNC male to SMP female right angle cable using RG316 coax. This Pasternack TNC male to SMP female right angle cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMP for connector 2. TNC to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC to female SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05738 TNC male to SMP female right angle cable assembly is constructed with RG316 coax.