Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle For LMR-240, PE-C240, RG8X

Product ID: TC-240-TM-RA-D

Pricing

QuantityPrice
1-24$18.08
25-49$17.36
50-99$16.81
100-249$16.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,363
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-240
Interface Type 2PE-C240
Interface Type 3RG8X

Description