In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Male Right Angle Connector Crimp/Solder Attachment For LMR-400, PE-C400

Product ID: TC-400-TM-RA
Product discontinued.
Replaced with TC-400-TM-RA-D.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2.5 GHz
Interface Type 1LMR-400
Interface Type 2PE-C400

Description

TNC Male Right Angle Connector Crimp/Solder Attachment For LMR-400, PE-C400

TC-400-TM-RA TNC male right angle coaxial connector has an interface type of LMR-400, PE-C400 and a 50 Ohm impedance. Pasternack TNC male connector uses shield/contact crimp/solder as an attachment method. Our male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 2.5 GHz.

The Pasternack right angle TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack TNC coaxial connector has a brass body with silver plating. Our TC-400-TM-RA TNCright angle connector uses brass contact. This TNC male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male TNC connector will ship the same day as purchased. Our TNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave