TNC Male Connector Solder Attachment For PE-047SR, PE-SR047AL, PE-SR047FL
Product ID:
PE4975
Pricing
| Quantity | Price |
| 1-24 | $8.34 |
| 25-49 | $7.92 |
| 50-99 | $7.51 |
| 100-249 | $7.17 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 377

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 11 GHz |
| Interface Type 1 | PE-047SR |
| Interface Type 2 | PE-SR047AL |
| Interface Type 3 | PE-SR047FL |
Description
TNC Male Connector Solder Attachment For PE-047SR, PE-SR047AL, PE-SR047FL
PE4975 TNC male coaxial connector has an interface type of PE-047SR, PE-SR047AL, PE-SR047FL and a 50 Ohm impedance. Pasternack TNC male connector uses shield/contact solder/solder as an attachment method. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack TNC male coaxial connector has a teflon dielectric type. The Pasternack TNC coaxial connector has a brass body with gold plating. This TNC male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male TNC connector will ship the same day as purchased. Our TNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table