TNC Male Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .531 inch Hole Spacing
Product ID:
PE44654
Pricing
| Quantity | Price |
| 1-24 | $156.99 |
| 25-49 | $149.14 |
| 50-99 | $141.29 |
| 100-249 | $135.01 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 127

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Interface Type 1 | Pin |
Description
TNC Male Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .531 inch Hole Spacing
PE44654 TNC male 4 hole flange terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack TNC male 4 hole flange connector uses shield/contact solder as an attachment method. Our male TNC terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack TNC male 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack TNC terminal connector has a brass body with nickel plating. Our PE44654 TNC connector uses brass contact. This TNC male 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack male TNC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange TNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table