Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male Connector Clamp/Solder Attachment For RG179, RG187

Product ID: PE44167
Product discontinued.
Replaced with PE45687.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG179
Interface Type 2RG187

Description

75 Ohm TNC Male Connector Clamp/Solder Attachment For RG179, RG187

PE44167 TNC male coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack TNC male connector uses shield/contact clamp/solder as an attachment method.

The Pasternack TNC coaxial connector has a brass body with nickel plating. This TNC male coaxial RF connector is REACH compliant.

This Pasternack male TNC connector will ship the same day as purchased. Our TNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.