Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Male Right Angle Connector Clamp/Solder Attachment for RG6

Product ID: PE44169
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG6

Description

75 Ohm TNC Male Right Angle Connector Clamp/Solder Attachment for RG6

PE44169 TNC male right angle coaxial connector has an interface type of RG6 and a 75 Ohm impedance. Pasternack TNC male connector uses shield/contact clamp/solder as an attachment method.

The Pasternack right angle TNC male coaxial connector has a PTFE dielectric type. The Pasternack TNC coaxial connector has a brass body with nickel plating. This TNC male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male TNC connector will ship the same day as purchased. Our TNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.