In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Male to Straight Cut Lead Cable Using LMR-195 Coax

Product ID: PE3C3548

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50

Description

TNC Male to Straight Cut Lead Cable Using LMR-195 Coax

PE3C3548 is a TNC male to Straight Cut Lead sexless cable using LMR-195 coax. This Pasternack TNC male to Straight Cut Lead sexless cable assembly uses a 50 Ohm TNC for connector 1 and a Straight Cut Lead for connector 2.

Our male TNC to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3548 TNC male to Straight Cut Lead sexless cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.