In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Male to TNC Female Cable Using LMR-100 Coax

Product ID: PE3W01872
Product discontinued.
Replaced with PE3C7298.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-100-TMLMR-100A-PVCPE4462KitBOM Datasheet

TNC Male to TNC Female Cable Using LMR-100 Coax

PE3W01872 is a TNC male to TNC female cable using LMR-100A coax. This Pasternack TNC male to TNC female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our male TNC to female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01872 TNC male to TNC female cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.